Letzte Aktualisierung: September 11 2025 23:30:31.

Adapter cable
Coupling M12, 14-pin D-sub connector, 2-row, with locking screws, male, 15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
Coupling M12, 14-pin D-sub connector, 2-row, with locking screws, male, 15-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 3.00 m
ID number
ID number
1337083-03
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
7ef1488e-820c-4a64-9cec-313ebb191d94
Downloads / CAD / Mounting / Documentation