Letzte Aktualisierung: July 27 2025 23:30:54.

QSY 155C
Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 155C
Synchronous-feed motor
Form of shaft end: without key
Rated speed: 3000 1/min
Rated torque: 12.50 Nm
Maximum torque: 52.0 Nm
Standstill torque: 17.70 Nm
Stall current: 11.80 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
1378140-03
Form of shaft end
Form of shaft end
without key
Rated speed
Rated speed
3000 1/min
Rated torque
Rated torque
12.50 Nm
Maximum torque
Maximum torque
52.0 Nm
Standstill torque
Standstill torque
17.70 Nm
Stall current
Stall current
11.80 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
f09f4c0e-e687-4402-a955-43e273342034
Downloads / CAD / Mounting / Documentation