Letzte Aktualisierung: July 27 2025 23:30:54.

QSY 155D EcoDyn
Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 155D EcoDyn
Synchronous-feed motor
Form of shaft end: without key
Rated speed: 3000 1/min
Rated torque: 18.10 Nm
Maximum torque: 64.0 Nm
Standstill torque: 21.60 Nm
Stall current: 10.60 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
Type of packaging: Collective package
Euro-pallet, quantity of
8
ID number
ID number
1378141-B3
Form of shaft end
Form of shaft end
without key
Rated speed
Rated speed
3000 1/min
Rated torque
Rated torque
18.10 Nm
Maximum torque
Maximum torque
64.0 Nm
Standstill torque
Standstill torque
21.60 Nm
Stall current
Stall current
10.60 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
Type of packaging
Type of packaging
Collective package Euro-pallet, quantity of 8
SCIP ID
SCIP ID
7bcf1f95-27af-4eec-b0ad-a65a8f163b17
Downloads / CAD / Mounting / Documentation