Letzte Aktualisierung: August 12 2025 23:36:10.
Cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Cable
Application: EnDat22
Cable type: PUR Ø 4.5 mm
Cable design: 1x4x0.09 mm²+4x0.16 mm²
Number of shields: 1
Color: black
Special characteristics,Section length > 300 m
connecting cable: possible; linear tolerance
+/- 1%
Cable length: 1000.00
Type of packaging: Band on plastic reel
Application: EnDat22
Cable type: PUR Ø 4.5 mm
Cable design: 1x4x0.09 mm²+4x0.16 mm²
Number of shields: 1
Color: black
Special characteristics,Section length > 300 m
connecting cable: possible; linear tolerance
+/- 1%
Cable length: 1000.00
Type of packaging: Band on plastic reel
ID number
ID number
1418374-07
Application
Application
EnDat22
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
1x4x0.09 mm²+4x0.16 mm²
Number of shields
Number of shields
1
Color
Color
black
Special characteristics,Section length > 300 m
connecting cable
connecting cable
possible; linear tolerance +/- 1%
Cable length
Cable length
1000.00
Type of packaging
Type of packaging
Band on plastic reel