Letzte Aktualisierung: August 14 2025 23:33:57.
Adapter cable
D-sub connector, 2-row, metal housing, design A, without locking screws, with in
tegrated electronics, female, 15-pin Connector M23, metal housing, male, 12-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
D-sub connector, 2-row, metal housing, design A, without locking screws, with in
tegrated electronics, female, 15-pin Connector M23, metal housing, male, 12-pin
Cable type: PUR Ø 4.3 mm
Color: black
Cable design: 5x2xAWG30+2xAWG28
Number of shields: 1
Cable length: 0.10 m
Special characteristics,Electronics in the
connecting cable: connecting element
D-sub connector, 2-row, metal housing, design A, without locking screws, with in
tegrated electronics, female, 15-pin Connector M23, metal housing, male, 12-pin
Cable type: PUR Ø 4.3 mm
Color: black
Cable design: 5x2xAWG30+2xAWG28
Number of shields: 1
Cable length: 0.10 m
Special characteristics,Electronics in the
connecting cable: connecting element
ID number
ID number
1434157-06
Cable type
Cable type
PUR Ø 4.3 mm
Color
Color
black
Cable design
Cable design
5x2xAWG30+2xAWG28
Number of shields
Number of shields
1
Cable length
Cable length
0.10 m
Special characteristics,Electronics in the
connecting cable
connecting cable
connecting element
SCIP ID
SCIP ID
af70c431-8c92-4a9c-bf11-684896ab0165