Letzte Aktualisierung: August 14 2025 23:33:57.

Power cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Power cable
Cable length: 20.00 m
Cable design: 4x35
Number of shields: 1
Cable type: PUR Ø 29.0 mm
Color: orange
Special characteristics, connecting cable: Motor power cable
ID number
ID number
1454762-20
Cable length
Cable length
20.00 m
Cable design
Cable design
4x35
Number of shields
Number of shields
1
Cable type
Cable type
PUR Ø 29.0 mm
Color
Color
orange
Special characteristics, connecting cable
Special characteristics, connecting cable
Motor power cable