Letzte Aktualisierung: August 14 2025 23:33:57.
Connecting cable
Connector, female 5-pin with grounding conductor Cable cut to length
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Connector, female 5-pin with grounding conductor Cable cut to length
Cable type: PUR special diameter
Color: orange
Cable design: 4x1.5+2x1.5
Number of shields: 2
Cable length: 6.00 m
Connector, female 5-pin with grounding conductor Cable cut to length
Cable type: PUR special diameter
Color: orange
Cable design: 4x1.5+2x1.5
Number of shields: 2
Cable length: 6.00 m
ID number
ID number
1455319-06
Cable type
Cable type
PUR special diameter
Color
Color
orange
Cable design
Cable design
4x1.5+2x1.5
Number of shields
Number of shields
2
Cable length
Cable length
6.00 m
SCIP ID
SCIP ID
16774c63-9eab-4690-aa12-97de92b29a44