Letzte Aktualisierung: August 14 2025 23:33:57.
Output cable
Female housing, 1-row, 12-pin D-sub connector, metalized plastic housing, 2-row,
with locking screws, male, 15-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Female housing, 1-row, 12-pin D-sub connector, metalized plastic housing, 2-row,
with locking screws, male, 15-pin
Cable type: Single wires with 1-fold
braiding, tin-plated
Cable design: 7x2x0.05
Cable length: 0.50 m
Female housing, 1-row, 12-pin D-sub connector, metalized plastic housing, 2-row,
with locking screws, male, 15-pin
Cable type: Single wires with 1-fold
braiding, tin-plated
Cable design: 7x2x0.05
Cable length: 0.50 m
ID number
ID number
1468710-N5
Cable type
Cable type
Single wires with 1-fold braiding, tin-plated
Cable design
Cable design
7x2x0.05
Cable length
Cable length
0.50 m
SCIP ID
SCIP ID
53e8a7c8-a74a-4628-8b66-7dae0d01cc3e