Letzte Aktualisierung: July 15 2025 23:28:41.

LS 803
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 803
Incremental sealed linear encoder with small cross section
Measuring length: 370 mm
Accuracy grade: 10.0 µm
Grating period: 40.000 µm
Fastening type: End block
Output signal: sinusoidal current signals
(25 µApp)
Reference mark position:35 mm
Reference mark position 2: 300 mm
Power supply: 5V+-5%
Electrical connection: free cable end
Cable type: PUR Ø 6.0 mm
Cable length: 1.30 m
Company identification: HEIDENHAIN
ID number
ID number
204418-0H
Measuring length
Measuring length
370 mm
Accuracy grade
Accuracy grade
10.0 µm
Grating period
Grating period
40.000 µm
Fastening type
Fastening type
End block
Output signal
Output signal
sinusoidal current signals (25 µApp)
Reference mark position
Reference mark position
35 mm
Reference mark position 2
Reference mark position 2
300 mm
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
free cable end
Cable type
Cable type
PUR Ø 6.0 mm
Cable length
Cable length
1.30 m
Company identification
Company identification
HEIDENHAIN
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
204418-19
Info
Caution: cable length 3.00 m and with connector!