Letzte Aktualisierung: August 07 2025 23:34:01.

Connecting cable flat

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable flat
Cable composition 3: 20xAWG28/7
Cable length: 100 mm
Electrical connection 2: Plug-type connector,
female 20-pin
Electrical connection 3: Plug-type connector,
female 20-pin
Spacing: 1.270 mm
Maximum operating temperature: 105 °C
Number of plug-in connections: 2
Special characteristics, cable and litz wires: no specified value
ID number
ID number
250479-07
Cable composition 3
Cable composition 3
20xAWG28/7
Cable length
Cable length
100 mm
Electrical connection 2
Electrical connection 2
Plug-type connector, female 20-pin
Electrical connection 3
Electrical connection 3
Plug-type connector, female 20-pin
Spacing
Spacing
1.270 mm
Maximum operating temperature
Maximum operating temperature
105 °C
Number of plug-in connections
Number of plug-in connections
2
Special characteristics, cable and litz wires
Special characteristics, cable and litz wires
no specified value