Letzte Aktualisierung: July 27 2025 23:30:54.

Incremental rotary encoder with integral bearing and
stator coupling
and with commutation signal

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder with integral bearing and
stator coupling
and with commutation signal
Mounting mode: clamping for
mating-diameter 65mm
Shaft: male taper shaft 1:10,
performance-diameter 9,25
Power supply: +5 V
Output signals: sinusoidal voltage
signals (1 Vss)
Incremental signals: 2048 signal periods/revol.
Operating temperature: -15...+120 degrees C
Electrical connection: PCB connector 14pole
housing for pluggable
cable assembly
ID number
ID number
312215-05
Mounting mode
Mounting mode
clamping for mating-diameter 65mm
Shaft
Shaft
male taper shaft 1:10, performance-diameter 9,25
Power supply
Power supply
+5 V
Output signals
Output signals
sinusoidal voltage signals (1 Vss)
Incremental signals
Incremental signals
2048 signal periods/revol.
Operating temperature
Operating temperature
-15...+120 degrees C
Electrical connection
Electrical connection
PCB connector 14pole housing for pluggable cable assembly
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
385488-02