Letzte Aktualisierung: July 27 2025 23:30:54.

Incremental rotary encoder for integration with
Commutation signals For Siemens drives

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder for integration with
Commutation signals For Siemens drives
Siemens type name: ERN 1387.001
Output signals: sinusoidial 1,1 Vpp
Power supply: + 5 V
Conical shaft: functional Dia.= 9,25 mm
Flange with 55 mm with
Die-Cast-Housing, without cable, without
stator coupling, without central screw
Operating Temparature: -20 TO +120 degree C
Line count: 2048
Attention: stator coupling (mounting) and
electrical cable assembly are not
included. These parts are avaiable
at SIEMENS.
ID number
ID number
312215-64
Siemens type name
Siemens type name
ERN 1387.001
Output signals
Output signals
sinusoidial 1,1 Vpp
Power supply
Power supply
+ 5 V
Conical shaft
Conical shaft
functional Dia.= 9,25 mm
Flange with 55 mm with
Die-Cast-Housing, without cable, without
stator coupling, without central screw
Operating Temparature
Operating Temparature
-20 TO +120 degree C
Line count
Line count
2048
Attention
Attention
stator coupling (mounting) and electrical cable assembly are not included. These parts are avaiable at SIEMENS.
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
385487-51