Letzte Aktualisierung: July 27 2025 23:30:54.

Incremental rotary encoder for integration with
commutation signals For Siemens drivers with Siemens model shield

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder for integration with
commutation signals For Siemens drivers with Siemens model shield
Output signals: sinusoidal 1,1 Vpp
Power supply: + 5V
Conical shaft: functional Dia. = 9,25 mm
Flange with width across flats 55 mm
Overall length: 54,5 mm
Die-Cast-Housing, without cable, without
stator coupling, without central screw
Operating Temperature: -20 to +120 degree C
Line count: 2048
ID number
ID number
312215-68
Output signals
Output signals
sinusoidal 1,1 Vpp
Power supply
Power supply
+ 5V
Conical shaft
Conical shaft
functional Dia. = 9,25 mm
Flange with width across flats 55 mm
Overall length
Overall length
54,5 mm
Die-Cast-Housing, without cable, without
stator coupling, without central screw
Operating Temperature
Operating Temperature
-20 to +120 degree C
Line count
Line count
2048
Downloads / CAD / Mounting / Documentation