Letzte Aktualisierung: July 28 2025 23:31:25.

Modular rotary encoder with integral bearing,
stator coupling and commutation signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Modular rotary encoder with integral bearing,
stator coupling and commutation signals
Mounting mode:
Shaft: Taper shaft 1:10, functional
diameter 9,25 mm
Power supply: +5 V Output signals: sinussoidial 1 Vpp
Line counts 2048/revolution
Operating temparature:-15...+120 degree C
Electrical connection:PCB connector 14-pin
cover for cable assembly
ID number
ID number
312215-A5
Mounting mode
Mounting mode
Shaft
Shaft
Taper shaft 1:10, functional diameter 9,25 mm
Power supply
Power supply
+5 V Output signals: sinussoidial 1 Vpp
Line counts 2048/revolution
Operating temparature
Operating temparature
-15...+120 degree C
Electrical connection
Electrical connection
PCB connector 14-pin cover for cable assembly
Downloads / CAD / Mounting / Documentation