Letzte Aktualisierung: July 24 2025 23:31:10.

QSY 112C Synchronous-feed motor
with holding brake

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 112C Synchronous-feed motor
with holding brake
Form of shaft end: without key
Rated speed: 3000 1/min
Standstill torque: 44.00 Nm
Stall current: 31.30 A
Integrated rotary Incremental motor encoder
encoder type: ERN 1387
Type of cooling and airflow direction:
ID number
ID number
331145-04
Form of shaft end
Form of shaft end
without key
Rated speed
Rated speed
3000 1/min
Standstill torque
Standstill torque
44.00 Nm
Stall current
Stall current
31.30 A
Integrated rotary Incremental motor encoder
encoder type
encoder type
ERN 1387
Type of cooling and airflow direction
Type of cooling and airflow direction