Letzte Aktualisierung: July 24 2025 23:31:10.

QSY 724 Synchronous-feed motor
with holding brake

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 724 Synchronous-feed motor
with holding brake
Form of shaft end: Special shaft
Rated speed: 2000 1/min
Standstill torque: 29.40 Nm
Stall current: 11.90 A
Integrated rotary Incremental motor encoder
encoder type: ERN 1387
Type of cooling and airflow direction:
Type of packaging:
ID number
ID number
337584-12
Form of shaft end
Form of shaft end
Special shaft
Rated speed
Rated speed
2000 1/min
Standstill torque
Standstill torque
29.40 Nm
Stall current
Stall current
11.90 A
Integrated rotary Incremental motor encoder
encoder type
encoder type
ERN 1387
Type of cooling and airflow direction
Type of cooling and airflow direction
Type of packaging
Type of packaging