Letzte Aktualisierung: August 14 2025 23:33:57.

Singleturn absolute rotary encoder
with stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Singleturn absolute rotary encoder
with stator coupling
Resolution: 13bit=8192 pos./revolution
Mounting mode: to plane surface
Shaft: hollow through shaft
Diameter 50mm
Operating temperature: -10 to +100°C
Power supply: +5V
Data interface: synchronous-serial SSI
Output code: Gray-code
Incremental signals: sinusoidal voltage signals
(1Vpp)
Signal periods: 2048
Electrical connection: 1m cable without coupling
axial or radial
ID number
ID number
337641-08
Resolution
Resolution
13bit=8192 pos./revolution
Mounting mode
Mounting mode
to plane surface
Shaft
Shaft
hollow through shaft Diameter 50mm
Operating temperature
Operating temperature
-10 to +100°C
Power supply
Power supply
+5V
Data interface
Data interface
synchronous-serial SSI
Output code
Output code
Gray-code
Incremental signals
Incremental signals
sinusoidal voltage signals (1Vpp)
Signal periods
Signal periods
2048
Electrical connection
Electrical connection
1m cable without coupling axial or radial
Downloads / CAD / Mounting / Documentation