Letzte Aktualisierung: August 14 2025 23:33:57.

Singleturn Absolute Rotary Encoder
with custumized stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Singleturn Absolute Rotary Encoder
with custumized stator coupling
Resolution: 13 Bit=8192 Pos./Revolution
Mounting: stator coupling
Shaft: through hollow - shaft
diameter 50 mm
Operating temperature: -10 to +100 degree C
Power supply: +5 V
Data interface: Synchronous Serial EnDat
Output code: Dual code
Incremental signals: sinusoidal voltage
signals (1 Vpp)
Signal periods: 2048
Electrical connection: 1 m cable with open leads
radial
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
337641-20
Resolution
Resolution
13 Bit=8192 Pos./Revolution
Mounting
Mounting
stator coupling
Shaft
Shaft
through hollow - shaft diameter 50 mm
Operating temperature
Operating temperature
-10 to +100 degree C
Power supply
Power supply
+5 V
Data interface
Data interface
Synchronous Serial EnDat
Output code
Output code
Dual code
Incremental signals
Incremental signals
sinusoidal voltage signals (1 Vpp)
Signal periods
Signal periods
2048
Electrical connection
Electrical connection
1 m cable with open leads radial
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation