Letzte Aktualisierung: August 14 2025 23:33:57.

Singleturn absolut encoder With stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Singleturn absolut encoder With stator coupling
Resolution: 13 Bit=8192pos./rev.
Assembly: plane surface
Shaft: through hollow shaft
diameter 38 mm
Protection: IP 40
Operating temperature: -10...100 degree C
Power Supply: +5V Interface: EnDat
Incremental signals: sinusoidal voltage signals
(1 Vpp)
Signal periods: 2048
Electrical connection: 1 m cable without connector
.
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
337641-84
Resolution
Resolution
13 Bit=8192pos./rev.
Assembly
Assembly
plane surface
Shaft
Shaft
through hollow shaft diameter 38 mm
Protection
Protection
IP 40
Operating temperature
Operating temperature
-10...100 degree C
Power Supply
Power Supply
+5V Interface: EnDat
Incremental signals
Incremental signals
sinusoidal voltage signals (1 Vpp)
Signal periods
Signal periods
2048
Electrical connection
Electrical connection
1 m cable without connector
.
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
528100-60