Letzte Aktualisierung: August 14 2025 23:33:57.

ECN 113
Absolut rotary encoder with integral coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 113
Absolut rotary encoder with integral coupling
Interface: EnDat
Steps/revolution: 8192
Distinguishable revol.: 0
Code: Dual-Code
Line count: 2048
Output signal: ~1Vpp
Power supply: 5V+/-10%
Coupling version: Special stator coupling
for flat surface
Shaft: Special hollow through
shaft, 50mm diameter
Degree of protection: IP64 (EN 60529)
Operating temperature: -10...+100° C
Electrical connection: Cable 1m without connector
Cable exit: useable in axial and
radial direction
Pin configuration: D288678
Special features,
rotational encoders: none
.
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
337641-86
Interface
Interface
EnDat
Steps/revolution
Steps/revolution
8192
Distinguishable revol.
Distinguishable revol.
0
Code
Code
Dual-Code
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Power supply
Power supply
5V+/-10%
Coupling version
Coupling version
Special stator coupling for flat surface
Shaft
Shaft
Special hollow through shaft, 50mm diameter
Degree of protection
Degree of protection
IP64 (EN 60529)
Operating temperature
Operating temperature
-10...+100° C
Electrical connection
Electrical connection
Cable 1m without connector
Cable exit
Cable exit
useable in axial and radial direction
Pin configuration
Pin configuration
D288678
Special features,
rotational encoders
rotational encoders
none
.
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation