Letzte Aktualisierung: August 14 2025 23:33:57.

ECN 113
Singleturn Absolute Rotary Encoder with costumized stator coupling for axial sha
ft movement of +/-10 mm

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 113
Singleturn Absolute Rotary Encoder with costumized stator coupling for axial sha
ft movement of +/-10 mm
Resolution: 13 Bit=8192 Pos./
Revolution
Mounting: for plane surface
Shaft: through hollow-shaft
diameter 20 mm
Operating temperature: -10...+100° C
Power supply: +5 V
Data interface: Synchronous Serial EnDat
Output code: binary
Increm signals: sinusoidal voltage
signals (~1Vpp)
Signal periods 2048
Electrical connection: 1m cable with open leads
radial
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
337641-88
Resolution
Resolution
13 Bit=8192 Pos./ Revolution
Mounting
Mounting
for plane surface
Shaft
Shaft
through hollow-shaft diameter 20 mm
Operating temperature
Operating temperature
-10...+100° C
Power supply
Power supply
+5 V
Data interface
Data interface
Synchronous Serial EnDat
Output code
Output code
binary
Increm signals
Increm signals
sinusoidal voltage signals (~1Vpp)
Signal periods 2048
Electrical connection
Electrical connection
1m cable with open leads radial
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation