Letzte Aktualisierung: August 14 2025 23:33:57.

ECN 113
Absolut rotary encoder with integral coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 113
Absolut rotary encoder with integral coupling
Interface: EnDat
Steps/revolution: 8192
Distinguishable
revolutions: 0
Code: Dual-Code
Line count: 2048
Output signal: ~1Vpp
Power supply: +5V
Coupling version: Stator coupling for flat
surface
Shaft: Hollow through shaft
30mm diameter
Degree of protection: IP64 (EN60529)
Operating temperature: -10...+100°C
Electrical connection: Cable Sub-D coupling
Cable exit: useable in axial a. radial
direction:
Cable length: 10m
Special features,
rotational encoders: none
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
337641-93
Interface
Interface
EnDat
Steps/revolution
Steps/revolution
8192
Distinguishable
revolutions
revolutions
0
Code
Code
Dual-Code
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Power supply
Power supply
+5V
Coupling version
Coupling version
Stator coupling for flat surface
Shaft
Shaft
Hollow through shaft 30mm diameter
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-10...+100°C
Electrical connection
Electrical connection
Cable Sub-D coupling
Cable exit
Cable exit
useable in axial a. radial
direction
direction
Cable length
Cable length
10m
Special features,
rotational encoders
rotational encoders
none
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation