Letzte Aktualisierung: August 14 2025 23:33:57.

Absolute Singeleturn Rotary Encoder
with mounted stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute Singeleturn Rotary Encoder
with mounted stator coupling
Shaft: hollow shaft 30 mm
Operating temperature: -10...+100 degree C
Power supply: +5V +/-5%
Output code: gray code
Resolution: 13 Bit = 8192 positions/
revolution
Data interface: SSI 01
Electrical connection: cable with sub-D connector
15-pin
cable length: 5m pinout: D528253
ID number
ID number
337641-96
Shaft
Shaft
hollow shaft 30 mm
Operating temperature
Operating temperature
-10...+100 degree C
Power supply
Power supply
+5V +/-5%
Output code
Output code
gray code
Resolution
Resolution
13 Bit = 8192 positions/ revolution
Data interface
Data interface
SSI 01
Electrical connection
Electrical connection
cable with sub-D connector 15-pin
cable length
cable length
5m pinout: D528253
Downloads / CAD / Mounting / Documentation