Letzte Aktualisierung: August 14 2025 23:33:57.

Singleturn absolute encoder with stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Singleturn absolute encoder with stator coupling
Resolution: 13 Bit = 8192 pos./rev.
Mounting: plane surface
Shaft: through hollow shaft
diameter 30 mm
Operating temperature: -10...+100 degree C
Power supply: +5V
Interface: EnDat
Code: Dual
Incremental signals: sinusoidal voltage signals
(1Vpp)
Signal periods: 2048
Electrical connection: 3m cable with submin-D-
connector (15-pin)
.
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
337641-97
Resolution
Resolution
13 Bit = 8192 pos./rev.
Mounting
Mounting
plane surface
Shaft
Shaft
through hollow shaft diameter 30 mm
Operating temperature
Operating temperature
-10...+100 degree C
Power supply
Power supply
+5V
Interface
Interface
EnDat
Code
Code
Dual
Incremental signals
Incremental signals
sinusoidal voltage signals (1Vpp)
Signal periods
Signal periods
2048
Electrical connection
Electrical connection
3m cable with submin-D- connector (15-pin)
.
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation