Letzte Aktualisierung: July 27 2025 23:30:54.

QSY 155F Synchronous-feed motor
EcoDyn with holding brake with reduced play

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 155F Synchronous-feed motor
EcoDyn with holding brake with reduced play
Form of shaft end: without feather key
Rated speed EcoDyn: 3000 1/min
Rated speed with TNC 4xx: 2000 1/min
Standstill torque: 26.1 Nm
Stall current: 12.8 A
Integrated rotary Incremental motor encoder
encoder type: ERN 1387
Type of cooling and airflow direction:
Type of packaging:
ID number
ID number
339882-16
Form of shaft end
Form of shaft end
without feather key
Rated speed EcoDyn
Rated speed EcoDyn
3000 1/min
Rated speed with TNC 4xx
Rated speed with TNC 4xx
2000 1/min
Standstill torque
Standstill torque
26.1 Nm
Stall current
Stall current
12.8 A
Integrated rotary Incremental motor encoder
encoder type
encoder type
ERN 1387
Type of cooling and airflow direction
Type of cooling and airflow direction
Type of packaging
Type of packaging
SCIP ID
SCIP ID
81712f69-853c-4863-b571-511f34f71e92
Downloads / CAD / Mounting / Documentation