Letzte Aktualisierung: October 01 2025 23:36:40.

ERN 431
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 431
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Output signal: HTL
Max. scanning frequency: 300.00 kHz
Power supply: 10 V ... 30 V
Coupling version: Torque support, wire clip
for M5
Shaft: Tapered shaft 1:10,
functional diameter 9.25
mm, back-off thread M10
and M6
Degree of protection: IP 64 (EN 60529)
Operating temperature: -40/+100 °C
Electrical connection: Contact insert, male,
12-pin for 2-part angle
socket
Pin configuration: D309867
Connecting direction: Cable outlet for axial
and radial use
Included part: no enclosed part
Cable length: 0.50 m
Please pay attention to the product documentation!
 
ID number
ID number
385438-60
Line count
Line count
2048
Output signal
Output signal
HTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
10 V ... 30 V
Coupling version
Coupling version
Torque support, wire clip for M5
Shaft
Shaft
Tapered shaft 1:10, functional diameter 9.25 mm, back-off thread M10 and M6
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Contact insert, male, 12-pin for 2-part angle socket
Pin configuration
Pin configuration
D309867
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
no enclosed part
Cable length
Cable length
0.50 m
Please pay attention to the product documentation!