Letzte Aktualisierung: July 24 2025 23:31:10.

QSY 130C Synchronous-feed motor
EcoDyn

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 130C Synchronous-feed motor
EcoDyn
Form of shaft end: with feather key
Rated speed EcoDyn: 3000 1/min
Rated speed with TNC 4xx: 2000 1/min
Standstill torque: 6.0 Nm
Stall current: 3.0 A
Integrated rotary Incremental motor encoder
encoder type: ERN 1387
Type of cooling and airflow direction:
Type of packaging:
ID number
ID number
389053-12
Form of shaft end
Form of shaft end
with feather key
Rated speed EcoDyn
Rated speed EcoDyn
3000 1/min
Rated speed with TNC 4xx
Rated speed with TNC 4xx
2000 1/min
Standstill torque
Standstill torque
6.0 Nm
Stall current
Stall current
3.0 A
Integrated rotary Incremental motor encoder
encoder type
encoder type
ERN 1387
Type of cooling and airflow direction
Type of cooling and airflow direction
Type of packaging
Type of packaging
SCIP ID
SCIP ID
ef2acb5e-e345-4673-9439-a4d29f0b571a
 
Successor product
ID number
ID number
389053-1B