Letzte Aktualisierung: July 24 2025 23:31:10.

QSY 190D EcoDyn
Synchronous-feed motor with holding brake (spring force)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 190D EcoDyn
Synchronous-feed motor with holding brake (spring force)
Form of shaft end: with machine key
Rated speed: 3000 1/min
Rated torque: 30.60 Nm
Maximum torque: 107.0 Nm
Standstill torque: 38.00 Nm
Stall current: 18.10 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
392024-12
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
3000 1/min
Rated torque
Rated torque
30.60 Nm
Maximum torque
Maximum torque
107.0 Nm
Standstill torque
Standstill torque
38.00 Nm
Stall current
Stall current
18.10 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
aea2d9b9-2014-4509-a862-214cf9a3b8df
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
392024-1B