Letzte Aktualisierung: August 14 2025 23:33:57.

ECN 113
Singleturn rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 113
Singleturn rotary encoder with integral bearing
Positions per revolution: 8192
Data interface: SSI39n1
Output code: Gray
Line count: 2048
Output signal: ~1Vpp
Power supply: 5 V (+-5 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 96
mm)
Shaft: Hollow through shaft with
eccentric clamping,
diameter 50 mm
Protection rating: IP64 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: free cable end
Pin configuration: D533688
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
ID number
ID number
528101-03
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
SSI39n1
Output code
Output code
Gray
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 96 mm)
Shaft
Shaft
Hollow through shaft with eccentric clamping, diameter 50 mm
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D533688
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
d1909fa1-fea7-4a83-91bc-34fcc9631bae
Downloads / CAD / Mounting / Documentation