Letzte Aktualisierung: May 22 2025 23:35:09.

ERN 1331
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1331
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1024
Output signal: HTL
Max. scanning frequency: 300.00 kHz
Power supply: 10 V ... 30 V
Coupling version: without coupling
Shaft: Tapered shaft 1:10,
functional diameter 9.25
mm, back-off thread M10
and M6
Degree of protection: IP 40 (EN 60529)
Operating temperature: -40/+100 °C
Electrical connection: Plug connector, straight,
double-row, 12-pin, with
locking mechanism and
walls
Pin configuration: D297243
Connecting direction: Cable outlet for axial
and radial use
Included part: Mounting kit with spacer
plates and central screw
Please pay attention to the product documentation!
ID number
ID number
538727-52
Line count
Line count
1024
Output signal
Output signal
HTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
10 V ... 30 V
Coupling version
Coupling version
without coupling
Shaft
Shaft
Tapered shaft 1:10, functional diameter 9.25 mm, back-off thread M10 and M6
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D297243
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with spacer plates and central screw
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
735117-52