Letzte Aktualisierung: July 24 2025 23:31:10.

1FK7080 Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
1FK7080 Synchronous-feed motor
Form of shaft end: without key
Rated speed: 3000 1/min
Standstill torque: 8.00 Nm
Stall current: 4.80 A
Integrated rotary Incremental motor encoder
encoder type: ERN 1387
Type of cooling and airflow direction: Natural cooling
ID number
ID number
539967-03
Form of shaft end
Form of shaft end
without key
Rated speed
Rated speed
3000 1/min
Standstill torque
Standstill torque
8.00 Nm
Stall current
Stall current
4.80 A
Integrated rotary Incremental motor encoder
encoder type
encoder type
ERN 1387
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling