Letzte Aktualisierung: August 14 2025 23:33:57.

Connecting cable
Ethernet connector, 4-pin Ethernet connector, 4-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
Ethernet connector, 4-pin Ethernet connector, 4-pin
Cable type: PUR Ø 6.8 mm blue
Color: blue
Cable design: 2x2xAWG24/7
Number of shields: 1
Cable length: 0.20 m
Special characteristics, connecting cable: Ethernet, direct wired
ID number
ID number
618893-A2
Cable type
Cable type
PUR Ø 6.8 mm blue
Color
Color
blue
Cable design
Cable design
2x2xAWG24/7
Number of shields
Number of shields
1
Cable length
Cable length
0.20 m
Special characteristics, connecting cable
Special characteristics, connecting cable
Ethernet, direct wired