Letzte Aktualisierung: August 14 2025 23:33:57.
Connecting cable
D-sub connector, metalized plastic housing, 2-row, without locking screws, femal
e, 15-pin free cable end with tinned litz wires (50 mm) and twisted + tinned shi
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
D-sub connector, metalized plastic housing, 2-row, without locking screws, femal
e, 15-pin free cable end with tinned litz wires (50 mm) and twisted + tinned shi
eld
Cable type: PUR Ø 4.3 mm
Color: black
Cable design: 1x2x0.24+5x2x0.05
Number of shields: 1
Cable length: 15.00 m
D-sub connector, metalized plastic housing, 2-row, without locking screws, femal
e, 15-pin free cable end with tinned litz wires (50 mm) and twisted + tinned shi
eld
Cable type: PUR Ø 4.3 mm
Color: black
Cable design: 1x2x0.24+5x2x0.05
Number of shields: 1
Cable length: 15.00 m
ID number
ID number
668353-08
Cable type
Cable type
PUR Ø 4.3 mm
Color
Color
black
Cable design
Cable design
1x2x0.24+5x2x0.05
Number of shields
Number of shields
1
Cable length
Cable length
15.00 m
SCIP ID
SCIP ID
e87a6e43-837b-4c17-985a-edada713a1a9