Letzte Aktualisierung: July 24 2025 23:31:10.

SIK NC software license for TNC 640
for installation in main computer MC 8 active control loops Interpolation with m
ore than four axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SIK NC software license for TNC 640
for installation in main computer MC 8 active control loops Interpolation with m
ore than four axes
Option 8: Adv. Function Set 1
Option 9: Adv. Function Set 2
Option 45: AFC
Option 46: Python OEM Process
Option 48: KinematicsOpt Option 50: Turning
Option 93: Ext. Tool Management
Option 141: CTC
Option 143: LAC
Option 145: ACC
Option 146: MVC
Export permit: Subject to export license
ID number
ID number
674989-A2
Option 8
Option 8
Adv. Function Set 1
Option 9
Option 9
Adv. Function Set 2
Option 45
Option 45
AFC
Option 46
Option 46
Python OEM Process
Option 48
Option 48
KinematicsOpt Option 50: Turning
Option 93
Option 93
Ext. Tool Management
Option 141
Option 141
CTC
Option 143
Option 143
LAC
Option 145
Option 145
ACC
Option 146
Option 146
MVC
Export permit
Export permit
Subject to export license