Letzte Aktualisierung: July 24 2025 23:31:10.

SIK NC software license for TNC 640
for installation in main computer MC 14 active control loops all FS control loop
s Interpolation with more than four axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SIK NC software license for TNC 640
for installation in main computer MC 14 active control loops all FS control loop
s Interpolation with more than four axes
Option 8: Adv. Function Set 1
Option 9: Adv. Function Set 2
Option 18: HEIDENHAIN DNC
Option 40: Collision monitoring
Option 42: CAD-Import
Option 44: Global PGM Settings
Option 45: AFC
Option 46: Python OEM Process
Option 48: KinematicsOpt Option 50: Turning
Option 56: OPC UA NC Server 1
Option 57: OPC UA NC Server 2
Option 58: OPC UA NC Server 3
Option 59: OPC UA NC Server 4
Option 60: OPC UA NC Server 5
Option 61: OPC UA NC Server 6
Option 92: 3D-ToolComp
Option 93: Ext. Tool Management
Option 96: Adv. Spindle Interp.
Option 131: Spindle synchronism
Option 133: Remote Desk. Manager
Option 137: State Reporting
Option 141: CTC
Option 143: LAC
Option 145: ACC
Option 146: MVC
Option 154: Batch Process Mngr.
Option 155: Component Monitoring
Option 156: Grinding
Option 157: Gear Cutting Option 158: Adv. Funct. Turning
Option 167: Opt. Contour Milling
Export permit: Subject to export license
ID number
ID number
674989-G2
Option 8
Option 8
Adv. Function Set 1
Option 9
Option 9
Adv. Function Set 2
Option 18
Option 18
HEIDENHAIN DNC
Option 40
Option 40
Collision monitoring
Option 42
Option 42
CAD-Import
Option 44
Option 44
Global PGM Settings
Option 45
Option 45
AFC
Option 46
Option 46
Python OEM Process
Option 48
Option 48
KinematicsOpt Option 50: Turning
Option 56
Option 56
OPC UA NC Server 1
Option 57
Option 57
OPC UA NC Server 2
Option 58
Option 58
OPC UA NC Server 3
Option 59
Option 59
OPC UA NC Server 4
Option 60
Option 60
OPC UA NC Server 5
Option 61
Option 61
OPC UA NC Server 6
Option 92
Option 92
3D-ToolComp
Option 93
Option 93
Ext. Tool Management
Option 96
Option 96
Adv. Spindle Interp.
Option 131
Option 131
Spindle synchronism
Option 133
Option 133
Remote Desk. Manager
Option 137
Option 137
State Reporting
Option 141
Option 141
CTC
Option 143
Option 143
LAC
Option 145
Option 145
ACC
Option 146
Option 146
MVC
Option 154
Option 154
Batch Process Mngr.
Option 155
Option 155
Component Monitoring
Option 156
Option 156
Grinding
Option 157
Option 157
Gear Cutting Option 158: Adv. Funct. Turning
Option 167
Option 167
Opt. Contour Milling
Export permit
Export permit
Subject to export license