Letzte Aktualisierung: July 24 2025 23:31:10.

SIK NC software license for TNC 640
for installation in main computer MC 8 active control loops Interpolation with m
ore than four axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SIK NC software license for TNC 640
for installation in main computer MC 8 active control loops Interpolation with m
ore than four axes
Option 8: Adv. Function Set 1
Option 9: Adv. Function Set 2
Option 18: HEIDENHAIN DNC
Option 40: Collision Monitoring
Option 44: Global PGM Settings
Option 46: Python OEM Process
Option 48: KinematicsOpt Export permit: Subject to export license
ID number
ID number
674989-K5
Option 8
Option 8
Adv. Function Set 1
Option 9
Option 9
Adv. Function Set 2
Option 18
Option 18
HEIDENHAIN DNC
Option 40
Option 40
Collision Monitoring
Option 44
Option 44
Global PGM Settings
Option 46
Option 46
Python OEM Process
Option 48
Option 48
KinematicsOpt Export permit: Subject to export license