LEINE LINDE: a member of the HEIDENHAIN CORPORATE GROUP
The LEINE LINDE brand of the HEIDENHAIN CORPORATE GROUP stands for heavy-duty rotary encoders, sensors and system electronics. Its products are the solutions of choice for harsh-environment industries such as wind, paper, steel, maritime, cranes and mining.
LEINE LINDE develops and manufactures customized encoders, sensors, and system electronics for industrial applications. The products and solutions are mainly used for measuring speed or position and are known for their robustness, performance and reliability.
LEINE LINDE often becomes the natural choice for heavy-duty operations in harsh environments including industries such as:
LEINE LINDE offer marine type approved products, functional safe encoders and solutions with ATEX and IECEx certification for use in explosive and hazardous environments.
All products of LEINE LINDE feature high customizability coupled with short delivery times.
The wide-ranging LEINE LINDE product portfolio includes rotary encoders and sensors for demanding applications. These solutions can be tailored to a customer's exact needs, ensuring a perfect fit within the application. Once installed, they deliver accurate speed and position feedback along with high robustness, reliability and durability.
LEINE LINDE linear encoders bring robust inductive scanning performance to applications requiring linear feedback and roll gap control in demanding industries such as steel and manufacturing. These absolute, high-resolution encoders deliver fast and reliable position feedback even in the face of heat, vibration and shock loads.
LEINE LINDE offers bearingless incremental rotary encoders with large hollow shafts for direct installation on large shafts and for a perfect fit on standardized NEMA C-flange motors. These encoders can also be equipped with two non-contact readheads for built-in redundancy.