
Motor |
QAN 260 MH |
QAN 260 LH |
QAN 260 UH |
Rated voltage UN |
348 V |
331 V |
318 V |
Rated power output PN |
15 kW |
20 kW |
22 kW |
Rated speed nN |
1500 rpm |
||
Rated torque MN (105 K) |
96.0 Nm |
128.0 Nm |
140.0 Nm |
Rated current IN(105 K) |
35.0 A |
46.0 A |
54.0 A |
Efficiency |
0.85 |
||
Max. shaft speed nmax1) Spindle bearing* |
12 000 rpm |
10 000 rpm or 12 000 rpm |
|
Max. current Imax |
70 A |
96 A |
116 A |
Mass m |
120 kg |
143 kg |
158 kg |
Rotor inertia J |
700 kgcm2 |
920 kgcm2 |
1100 kgcm2 |
Protection |
IP54 |
||
Fan Rated voltage UL Rated current IL Frequency fL |
3 AC 400 V 0.22 A/0.26 A 50 Hz/60 Hz |
||
ID Motor with spindle bearing 10 000 rpm 12 000 rpm |
– 642855-73 |
– 631449-73 |
536259-53 536259-73 |
1) The max. speed depends on the motor’s application conditions, such as the shaft load * Please select when ordering |