Specifications |
Default |
Option |
|
Components |
• • • • |
|
MC main computer CC or UEC controller units BF TFT flat-panel display with soft keys (15.1-inch or 19-inch) TE control panel (suitable for 15.1-inch or 19-inch screens) |
Operating system |
• |
|
HEROS 5 real-time operating system for machine control |
Memory |
• • |
|
RAM memory: 4 GB Program memory: SSDR approx. 32 GB HDR approx. 160 GB |
Input resolution and display step |
• • |
23 23 |
Linear axes: to 0.1 µm Angular axes: to 0.000 1° Linear axes: to 0.01 µm Angular axes: to 0.000 01° |
Input range |
• |
|
Maximum 999 999 999 mm or 999 999 999° |
Interpolation |
• • • |
9 8 |
Linear in 4 axes Linear in 5 axes (subject to export permit) Circular in 2 axes Circular in 3 axes with tilted working plane Helical: superimposition of circular and straight paths |
Block processing time |
• |
0.5 ms (3-D straight line without radius compensation) |
|
Axis feedback control |
• • • • |
|
Position loop resolution: Signal period of the position encoder/1024 Position controller cycle time: 200 µs (100 µs with option 49) Speed controller cycle time: 200 µs (100 µs with option 49) Current controller cycle time: minimum 100 µs (minimum 50 µs with option 49) |
Range of traverse |
• |
|
Maximum 100 m (3937 inches) |
Spindle speed |
• |
|
Maximum of 60 000 rpm (with option 49, max. 120 000 rpm) for motors with one pole pair |
Error compensation |
• • |
|
Linear and nonlinear axis error, backlash, reversal peaks during circular movements, reversal error, thermal expansion Static friction, sliding friction |
Data interfaces |
• • • • |
18 |
One each RS-232-C/V.24 max. 115 kbps Extended data interface with LSV2 protocol for remote operation of the TNC over the data interface with the HEIDENHAIN software TNCremo or TNCremoPlus 2 x Gigabit Ethernet interface 1000BASE-T 5 x USB (1 x front USB 2.0, 4 x USB 3.0) HEIDENHAIN-DNC for communication between a Windows application and TNC (DCOM interface) |
Diagnostics |
• |
|
Fast and simple troubleshooting through integrated diagnostic aids |
Ambient temperature |
• • |
|
Operation: +5 °C to +40 °C Storage: –20 °C to +60 °C |