Letzte Aktualisierung: June 05 2025 23:36:04.
Incremental modular encoder
With integral bearing and stator coupling as well cylinder shaft with digitizing
electronics output signals in TTL level Power supply 5V Cylindrical hollow shaf
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Incremental modular encoder
With integral bearing and stator coupling as well cylinder shaft with digitizing
electronics output signals in TTL level Power supply 5V Cylindrical hollow shaf
t, diameter 25 mm IP64 Clamping on housing side Scanning frequency 300 kHz Cable
exit radial, without connector Cable length 1,00 m Operating temperature-range
0 to 100 degrees C 3600 lines
With integral bearing and stator coupling as well cylinder shaft with digitizing
electronics output signals in TTL level Power supply 5V Cylindrical hollow shaf
t, diameter 25 mm IP64 Clamping on housing side Scanning frequency 300 kHz Cable
exit radial, without connector Cable length 1,00 m Operating temperature-range
0 to 100 degrees C 3600 lines
ID number
ID number
281576-05
exit radial, without connector Cable length 1,00 m Operating temperature-range
0 to 100 degrees C 3600 lines