Letzte Aktualisierung: June 05 2025 23:36:04.

Incremental modular rotary encoder
With integral bearing and stator coupling Cylinder shaft with digitizing electro
nics Output signals in TTL-level Power supply 5 V Cylindrical hollow shaft, diam

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental modular rotary encoder
With integral bearing and stator coupling Cylinder shaft with digitizing electro
nics Output signals in TTL-level Power supply 5 V Cylindrical hollow shaft, diam
eter 20 mm Type of protection IP 64 Fastened on cap side Scanning frequency 300
kHz Cable exit radial, without connector Cable length 1,00 m Operating temperatu
re range 0 to +100 degrees C 3600 lines
ID number
ID number
281576-09
kHz Cable exit radial, without connector Cable length 1,00 m Operating temperatu
re range 0 to +100 degrees C 3600 lines
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
337638-95