Letzte Aktualisierung: May 22 2025 23:35:09.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder Siemens type name:
ROD 431.001
Output signals: HTL-level
Power supply: 10 to 30V
Taper shaft: function diameter 9.25mm
Width across flats: 55 mm
Cover with die casting cap without cable
without stator coupling, without central screw
Lines: 1024
Attention: stator coupling (mounting) and
electrical cable assembly are not
included. These parts are avaiable
at SIEMENS.
Incremental rotary encoder Siemens type name
Incremental rotary encoder Siemens type name
ROD 431.001
Output signals
Output signals
HTL-level
Power supply
Power supply
10 to 30V
Taper shaft
Taper shaft
function diameter 9.25mm
Width across flats
Width across flats
55 mm
Cover with die casting cap without cable
without stator coupling, without central screw
Lines
Lines
1024
Attention
Attention
stator coupling (mounting) and electrical cable assembly are not included. These parts are avaiable at SIEMENS.
 
Successor product
ID number
ID number
538727-52