Letzte Aktualisierung: June 03 2025 23:36:13.

Incremental rotary encoder with stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder with stator coupling
Mounting: for plain surfaces
Shaft: through hollow shaft
diameter 25 mm
Operating temperature: -10...+100 degree C
Power supply: +5V
Incremental signals: square-wave, TTL
Signal periods: 3600
Electrical connection: 1m cable with coupling
can be used axially
and radially
ID number
ID number
337638-1P
Mounting
Mounting
for plain surfaces
Shaft
Shaft
through hollow shaft diameter 25 mm
Operating temperature
Operating temperature
-10...+100 degree C
Power supply
Power supply
+5V
Incremental signals
Incremental signals
square-wave, TTL
Signal periods
Signal periods
3600
Electrical connection
Electrical connection
1m cable with coupling can be used axially and radially
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
377101-1P