Letzte Aktualisierung: May 29 2025 23:39:35.

Incremental rotary encoder with bearings in costumize
d specification

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder with bearings in costumize
d specification
Mounting: to plane surface
Hollow shaft: 25mm, through
Operating temperature: -10...+100 Grad C
Degree of protection: IP64
Power supply: +5V
Scanning frequency: max. 300kHz
Output signals: square wave, TTL-level
Electrical connection: 0,14m cable with Submin-D-
connector (15 pins)
Cable outlet direction: radial
Line count: 5000
ID number
ID number
337638-1U
Mounting
Mounting
to plane surface
Hollow shaft
Hollow shaft
25mm, through
Operating temperature
Operating temperature
-10...+100 Grad C
Degree of protection
Degree of protection
IP64
Power supply
Power supply
+5V
Scanning frequency
Scanning frequency
max. 300kHz
Output signals
Output signals
square wave, TTL-level
Electrical connection
Electrical connection
0,14m cable with Submin-D- connector (15 pins)
Cable outlet direction
Cable outlet direction
radial
Line count
Line count
5000
Downloads / CAD / Mounting / Documentation