Letzte Aktualisierung: June 01 2025 23:33:40.

Incremental encoder with stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental encoder with stator coupling
Assembly: plane face
Hollow shaft diameter: 40mm
Operating temperature: -10° to +100° C
Power supply: +5V
Output signals: square wave, TTL-Level
Signal periods: 1024
Electrical connection: 7m cable without coupling
axial or radial
ID number
ID number
337638-2H
Assembly
Assembly
plane face
Hollow shaft diameter
Hollow shaft diameter
40mm
Operating temperature
Operating temperature
-10° to +100° C
Power supply
Power supply
+5V
Output signals
Output signals
square wave, TTL-Level
Signal periods
Signal periods
1024
Electrical connection
Electrical connection
7m cable without coupling axial or radial
Downloads / CAD / Mounting / Documentation