Letzte Aktualisierung: June 02 2025 23:38:20.

Incremental rotary encoder with adapter flange

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder with adapter flange
Mounting: to plane surface
Hollow shaft: 20mm, through
Operating temperature: -10...+100 Grad C
Degree of protection: IP64
Power supply: +5V
Scanning frequency: max. 300kHz
Output signals: square wave, TTL-level
with 2-fold interpolation
Electrical connection: 3,00m cable without
connector
can be used axially and
radially
Line count: 1000
Output signal periods: 2000
ID number
ID number
337638-2T
Mounting
Mounting
to plane surface
Hollow shaft
Hollow shaft
20mm, through
Operating temperature
Operating temperature
-10...+100 Grad C
Degree of protection
Degree of protection
IP64
Power supply
Power supply
+5V
Scanning frequency
Scanning frequency
max. 300kHz
Output signals
Output signals
square wave, TTL-level with 2-fold interpolation
Electrical connection
Electrical connection
3,00m cable without connector can be used axially and radially
Line count
Line count
1000
Output signal periods
Output signal periods
2000
Downloads / CAD / Mounting / Documentation