Letzte Aktualisierung: June 02 2025 23:38:20.

Incremental rotary encoder with stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder with stator coupling
Mounting: for plain surfaces
Shaft: through hollow shaft
diameter 38 mm
Operating temperature: -10...+100 degree C
Power supply: +5V
Output signals: square wave, TTL-level
Signal periods: 8192
(after 2fold interpolation
of a 4096 line grating)
Electrical connection: 1m cable without connector
ID number
ID number
337638-3G
Mounting
Mounting
for plain surfaces
Shaft
Shaft
through hollow shaft diameter 38 mm
Operating temperature
Operating temperature
-10...+100 degree C
Power supply
Power supply
+5V
Output signals
Output signals
square wave, TTL-level
Signal periods
Signal periods
8192 (after 2fold interpolation of a 4096 line grating)
Electrical connection
Electrical connection
1m cable without connector
Downloads / CAD / Mounting / Documentation