Letzte Aktualisierung: June 02 2025 23:38:20.

Incremental rotary encoder with stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder with stator coupling
Mounting: for plain surfaces
Shaft: through hollow shaft
diameter 50 mm
Operating temperature: -10...+100 degree C
Power supply: +5V
Incremental signals: square wave, TTL-level
Signal periods: 2048
Electrical connection: 5m cable without coupling
can be used axially
and radially
ID number
ID number
337638-3K
Mounting
Mounting
for plain surfaces
Shaft
Shaft
through hollow shaft diameter 50 mm
Operating temperature
Operating temperature
-10...+100 degree C
Power supply
Power supply
+5V
Incremental signals
Incremental signals
square wave, TTL-level
Signal periods
Signal periods
2048
Electrical connection
Electrical connection
5m cable without coupling can be used axially and radially
Downloads / CAD / Mounting / Documentation