Letzte Aktualisierung: May 22 2025 23:35:09.

Incremental rotary encoder ERN 120
with adapter flange

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder ERN 120
with adapter flange
Mounting: for plain surfaces
through hollow shaft
diameter 20 mm
Operating temperature: -10...+100 degree C
Power supply: +5V Incremental signals: 8192 (4096 with TTLx2)
Electrical connection: 3m cable with coupling
can be used axial and
radial
Only for survice purpose!
ID number
ID number
337638-3M
Mounting
Mounting
for plain surfaces through hollow shaft diameter 20 mm
Operating temperature
Operating temperature
-10...+100 degree C
Power supply
Power supply
+5V Incremental signals: 8192 (4096 with TTLx2)
Electrical connection
Electrical connection
3m cable with coupling can be used axial and radial
Only for survice purpose!
Downloads / CAD / Mounting / Documentation