Letzte Aktualisierung: May 22 2025 23:35:09.

ERN 120
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 120
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2500
Output signal: TTL
Max. scanning frequency:300kHz
Power supply: 5V+/-10%
Coupling version: stator coupling for
flat surface, Dia. 96mm
Shaft: hollow shaft with
excentric, clamp elements
for Dia. 50mm
Degree of protection: IP64 (EN 60529)
Operating temperature: -10...+100°C
Electrical connection: cable ending without
connector
Pin configuration: D294999
Cable exit: useable in axial a. radial
Cable length: 10m
Special features,
rotational encoders: none
ID number
ID number
337638-4M
Line count
Line count
2500
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300kHz
Power supply
Power supply
5V+/-10%
Coupling version
Coupling version
stator coupling for flat surface, Dia. 96mm
Shaft
Shaft
hollow shaft with excentric, clamp elements for Dia. 50mm
Degree of protection
Degree of protection
IP64 (EN 60529)
Operating temperature
Operating temperature
-10...+100°C
Electrical connection
Electrical connection
cable ending without connector
Pin configuration
Pin configuration
D294999
Cable exit
Cable exit
useable in axial a. radial
Cable length
Cable length
10m
Special features,
rotational encoders
rotational encoders
none
Downloads / CAD / Mounting / Documentation